Vorbemerkungen
SEW-Workbench
Daten zur Antriebsauslegung/Kurzzeichen
MOVIMOT® performance
DynaStop® – Die elektrodynamische Hemmung
UL-gerechte Installation
Daten zur Antriebsauslegung/Kurzzeichen
loading...
MOVIMOT® performance
loading...
DynaStop® – Die elektrodynamische Hemmung
loading...
UL-gerechte Installation
Field Wiring Power Terminals
Short Circuit Current Rating
Branch Circuit Protection
Motor Overload Protection
Surrounding Air Temperature Rating
Wiring Diagrams
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
Field Wiring Power Terminals
Use 75 °C copper wire only.
Tighten terminals to 17.7 – 21.24 in-lbs (screw connect terminals only).
❮
❯
MOVIMOT® performance DFC
Sprache
Deutsch
English
汉语
Brasileiro
Español
SEW-EURODRIVE
Home
Projektierung Antriebseinheit
UL-gerechte Installation
Field Wiring Power Terminals