Environmental conditions

Environmental conditions

Climatic conditions

Extended storage (weatherproof):

EN 60721-3-1 (1998), class 1K2,
ambient temperature -30 °C to +70 °C (deviating from the standard),
non-condensing, no condensation

Transport (weatherproof):

EN 60721-3-2, class 2K3,
ambient temperature -30 °C to +70 °C (deviating from the standard),
non-condensing, no condensation

Operation (fixed installation, weatherproof):

EN 60721-3-3, class 3K3,
ambient temperature -30 °C to +60 °C (deviating from the standard), non-condensing, no condensation

  • At ambient temperatures below -20 °C, the following designs are not permitted:
    • Designs with size 2 electronics cover with fan
  • At ambient temperatures below -25 °C, the following designs are not permitted:
    • Designs of the communication variant DAC
    • Designs with M23 or M12 plug connectorsAt ambient temperatures below -25 °C, you must not insert or remove the M12 plug connectors on the electronics cover.
    • Designs with safety option CSB51A or CSL51A
    • Designs with pressure compensation fitting (option /PE)
    • Designs with encoder AZ2Z or EZ2Z
  • At ambient temperatures above +40 °C, note the following derating: IN motor reduction: 3% IN per K at 40 °C to 60 °C.

Chemically active substances

Extended storage (weatherproof):

EN 60721-3-1 (1998), class 1C2,
no corrosive gases, no salt mist (in contrast to the standard)

Transport (weatherproof):

EN 60721-3-2 class 2C2,
no corrosive gases, no salt mist,
no sea water (in contrast to the standard)

Operation (fixed installation, weatherproof):

EN 60721-3-3 class 3C2,
no corrosive gases, no salt mist

Mechanically active substances

Extended storage (weatherproof):

EN 60721-3-1 (1998), class 1S1, no conductive dust

Transport (weatherproof):

EN 60721-3-2 class 2S1

Operation (fixed installation, weatherproof):

EN 60721-3-3 class 3S1, no conductive dust