MOVIMOT® performance DAC type designation

The following table shows the type designation of the drive unit.

KAF

Series 1. Gear unit

KAF = Gear unit (+ design)

127

Size 1. Gear unit

R

Series 2. Gear unit

R = Primary gear unit

87

Size 2. Gear unit

CM3C

Product family

CM3C = Synchronous servomotor

80

Size

80 with electronics cover size 1

100 with electronics cover size 2

S

Length

S = Small

M = Medium

LM = for size 2

-

K

Shaft design

K = With key

N = Without key

P = Pinion shaft end

/

BZ

Brake / retarding

BZ = Brake BZ

/

HR

Manual brake release

HR = Manual brake release

/

 

DI

Digital motor integration

DI = Digital interface

/

 

DAC

 

Communication version

DAC = Direct AS-Interface Communication

/

 

AZ2Z

Option

IV = Plug connector

PK = Temperature sensor

AZ2Z = Multi-turn encoder with MOVILINK® DDI connection

EZ2Z = Single-turn encoder with MOVILINK® DDI connection

PE = Electronics pressure compensation fitting

BW1 = Integrated braking resistor BW1

BW2 = Integrated braking resistor BW2

DSP = DynaStop® electrodynamic retarding function