Transportation/storage
Inspect the shipment for damage as soon as you receive the delivery. Inform the shipping company immediately about any damage. If the product or the packaging is damaged, do not assemble, install, connect, or start up the product. If the packaging is damaged, the product itself may also be damaged.
The lifting eyebolts are designed to carry only the weight of the motor without gear unit. Tighten installed lifting eyebolts. Mounted gear units have separate suspension attachments, which must be used according to the gear unit operating instructions when lifting the gearmotor. Do not mount any additional loads.
The installed lifting eyebolts are in accordance with DIN 580. Observe the loads and regulations specified there. The tension force vector of the slings must not exceed a 45° angle in accordance with DIN 580.
If necessary, use suitable, sufficiently dimensioned handling equipment.
Observe the following notes when transporting the device:
- Always use all attachment points if available. The attachment points are designed to carry only the mass of the product. Do not apply any additional loads.
- Ensure that the product is not subject to mechanical impact.
If the product is not immediately installed, it must be stored in a dry and dust-free location. The product can be stored for up to 9 months without requiring any special measures before startup. Do not store the product outdoors.
Do not transport or store the product on the fan guard.