X1203_1 and X1203_2: AC 400 V connection
The following table provides information about this connection:
Function |
|---|
AC 400 V connection for supplying the device/for looping through |
Connection type |
|---|
M23, SEW-EURODRIVE insert, Series 723, SpeedTec equipment, company: TE Connectivity – Intercontec products, female, coding ring: black, protected against contact |
Pin assignment |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
A | L1 | Line connection, phase L1 |
B | L2 | Line connection, phase L2 |
C | L3 | Line connection, phase L3 |
D | Res. | Reserved |
PE | PE | Protective earth connection |
1 | Res. | Reserved |
2 | Res. | Reserved |
3 | Res. | Reserved |
4 | Res. | Reserved |
5 | Res. | Reserved |
6 | Res. | Reserved |
Additional information



