Project planning

Check if the available current for the electronics cover power supply unit is adequate for the total electricity requirements of all consumers:

  1. Determine the available current of the electronics cover according to the following table:

Electronics cover

Available current
without external
24 V power supply

Maximum current
with external
24 V power supply

Size 1

Size 2 without fan

820 mA

1250 mA

Size 2 with fan

1180 mA

1600 mA

  1. Add the electricity requirements of all consumers according to the following table:

Consumer

Electricity requirement

 

Electronics cover

(basic requirement)

Size 1

Size 2 without fan

210 mA

Size 2 with fan

570 mA

1.

MOVILINK® DDI encoder (..Z)

120 mA

2.

Keypad (CBG..)

50 mA

3.

Safety technology

STO connected

0 mA

Internal STO, jumpered

20 mA

4.

DC 24 V output

Max. 100 mA

  1. Compare the total electricity requirements of all consumers to the available current without an external 24 V power supply (e.g., 24 V from internal power supply unit):

If the total electricity requirement of all the consumers is greater than the available current of the electronics cover power supply unit, you must externally supply the drive unit with 24 V.

In this case, the specified maximum currents are not allowed to be exceeded.