Analog input
Analog input | |
|---|---|
Number of inputs | 1 |
Input type | Single-ended input (0V24) |
Voltage input | Uin = DC 0 to +10 V Resolution 11 bit Internal resistance Ri >10 kΩ |
Current input | Iin = DC 0 – 20 mA or DC 4 – 20 mA (selectable) Resolution 10 bit Internal resistance Ri = 250 Ω |
24 V output (24V_OUT) | Can be used to supply the analog input. Permitted output current: 100 mA |