X5134: Digital inputs, relay output
The following table provides information about this connection:
Function |
---|
Digital inputs/outputs |
Connection type |
---|
M12, 8-pin, male, A-coded |
Pin assignment |
---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | K1b | Signal relay |
2 | DI04/RESET | Binary input DI04 |
3 | DI01/R | Binary input DI01 |
4 | DI02/L | Binary input DI02 |
5 | DI03/f1/f2 | Binary input DI03 |
6 | K1a | Signal relay |
7 | 0V24_O | 0V24 reference potential |
8 | res. | Reserved |