Technical data

Line choke

ND0070-503

ND0160-503

ND0300-503

ND0420-503

Part number

17984173

17984181

17983800

17983819

Nominal line voltage VL

3 × AC 230 V – 500 V 50/60 Hz

Nominal current IN

7 A

16 A

30 A

42 A

Nominal inductance

0.36 mH

0.2 mH

0.1 mH

0.045 mH

Nominal power loss

4 W

9 W

11 W

13 W

Ambient temperature ϑamb

-10 °C – 45 °C (reduction: 3 % IN up to maximum 60 °C)

Connection contacts
L1/L2/L3 – L1'/L2'/L3'

0.2 – 4 mm2

0.2 – 10 mm2

2.5 – 16 mm2

Tightening torque
L1/L2/L3 – L1’/L2’/L3’

0.5 – 1 Nm

1.2 – 2 Nm

2.5 Nm

PE connection contact

M4

M5

PE tightening torque

1.5 Nm

3 Nm

Degree of protection

IPXXB in accordance with EN 60529

Mass

0.5 kg

1.3 kg

1.95 kg

1.82 kg