Technical data
The following table shows technical data of the external braking resistors.
Braking resistor Type | Part number | Resistance in | Continuous power in W |
---|---|---|---|
BW150-003/K-1.5 | 8282927 | 150 | 100 |
BW150-006-T | 17969565 | 150 | 600 |
BW100-005/K-1.5 | 8282862 | 100 | 200 |
BW100-009-T | 17969573 | 100 | 900 |
BW068-006-T These braking resistors are not permitted in conjunction with MOVIGEAR® performance. | 17970008 | 68 | 600 |
BW068-012-T These braking resistors are not permitted in conjunction with MOVIGEAR® performance. | 17970016 | 68 | 1200 |
BW050-008-001 These braking resistors are not permitted in conjunction with MOVIGEAR® performance. | 17962242 | 50 | 800 |
BW033-012-01 These braking resistors are not permitted in conjunction with MOVIGEAR® performance. | 17962196 | 33 | 1200 |