MOVIGEAR® performance MGF..2-..-C/AZ1Z

The following table shows the torques of MGF..2-..-C/AZ1Z:

MGF..2-..-C/AZ1Z (extended control range)

na

Ma

Mapk

Ma
EmergOff

itot

Weight

at ne=
1
min-1

at ne=
2000
min-1

at ne=
5 – 2000
min-1

at ne=
5 – 1500
min-1

at ne=
1750
min-1

at ne=
2000
min-1

min-1

min-1

Nm

Nm

Nm

Nm

Nm

kg

2-stage

0.30

593.5

14

41

30

22

65

3.37

16

0.24

473.9

17

51

38

28

85

4.22

0.20

400.0

20

60

45

33

210

5.00*

0.19

374.5

21

64

48

35

215

5.34

0.16

320.0

25

75

56

41

225

6.25*

0.14

285.7

28

84

63

46

235

7.00*

0.12

242.7

33

99

74

54

245

8.24

0.10

206.0

39

116

87

64

330

9.71

0.10

192.9

42

125

93

68

330

10.37

0.08

164.7

49

146

109

80

330

12.14

0.07

147.1

54

163

122

90

330

13.60*

0.06

125.0

64

192

144

106

330

16.00

0.05

108.0

74

220

167

122

330

18.52

0.05

101.0

79

220

178

131

330

19.81

0.04

87.5

91

220

206

151

330

22.86

3-stage

0.04

71.3

112

220

220

185

330

28.07

17

0.03

60.6

132

220

220

218

330

33.02

0.03

53.7

149

220

220

220

330

37.24

0.02

47.4

169

220

220

220

330

42.19

0.02

44.4

180

220

220

220

330

45.03

0.02

38.8

200

220

220

220

330

51.51

0.02

36.2

200

220

220

220

330

55.25

=

Preferred gear ratio

*

=

Ultimate gear unit ratio

Mapk

=

Maximum permitted torque in short-time duty. If Mapk occurs more often than 10 times per hour, a detailed project planning must be carried out using the SEW-Workbench.

MaEmergOff

=

Maximum permitted torque for non-cyclical special loads, maximum 1000 cycles

Ma

=

Continuous output torque of MOVIGEAR®. At motor speeds of ne < 5 min–1, the output torque Ma must be reduced to 90%.

na

=

Output speed

ne

=

Motor speed