Drive units with separately included breather valve

Mounting position M3

For the use of drive units in mounting position M3, you are not permitted to mount the enclosed breather valve on the drive unit.

For drive units in mounting position M3, only use the variant with integrated pressure compensation (/PG option). For more information, refer to the addendum "MOVIGEAR® drive unit type MGF..-..-C – "Wet-area design /WA" and "Integrated pressure compensation in the gear unit /PG" options".

The MGF..1-DSM-C drive unit can be operated in M3 mounting position without breather valve and without any restrictions. The option "/PG" is not available for this size.

Mounting positions M1, M2, M4, M5, M6

SEW-EURODRIVE delivers drive units ordered for universal operation in mounting position M1, M2, M4, M5, M6 with an enclosed breather valve.

In this case, the breather valve is delivered in the hollow shaft of the drive unit. Before startup, replace the highest oil screw plug with the provided breather valve.

Mounting position MU

Information regarding the universal mounting position MU can be found in the product manual > chapter Mounting positions.

Tightening torque

Tighten the breather valve supplied by SEW-EURODRIVE to 8.0 Nm.

The position of the breather valve depends on the mounting position being used. Observe the product manual > chapter Mounting positions.