Error 32 communication
Subfault: 32.3 Description: Faulty synchronization signal | ||
---|---|---|
| Response: External synchronization | |
Cause | Measure | |
Synchronization signal period is not correct. | Make sure that the EtherCAT®/SBusPLUS configuration in the controller is set correctly. |
Subfault: 32.4 Description: Missing synchronization signal | ||
---|---|---|
| Response: External synchronization | |
Cause | Measure | |
No synchronization signal present. | Make sure that the EtherCAT®/SBusPLUS configuration in the controller is set correctly. |
Subfault: 32.5 Description: Synchronization timeout | ||
---|---|---|
| Response: External synchronization | |
Cause | Measure | |
Timeout while synchronizing to synchronization signal. | Make sure that the EtherCAT®/SBusPLUS configuration in the controller is set correctly. |
Subfault: 32.6 Description: Error while transferring parameter set | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Error while downloading parameter set to device. | – Check the wiring of the system bus and module bus. – Restart the transfer. |
Subfault: 32.7 Description: Application heartbeat timeout | ||
---|---|---|
| Response: Application heartbeat – timeout response | |
Cause | Measure | |
Communication between the application program (e.g., IEC program or MOVIKIT® from the module group drive) and the device was interrupted. | – Check the status of the application program. – Restart the application program. |
Subfault: 32.8 Description: User timeout | ||
---|---|---|
| Response: User timeout – timeout response | |
Cause | Measure | |
The timeout time of the user timeout function has expired. | – Check the communication. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. |
Subfault: 32.12 Description: Manual mode timeout | ||
---|---|---|
| Response: Manual mode – timeout response | |
Cause | Measure | |
Communication connection to inverter interrupted in manual mode. | – Check whether too many programs are open on the engineering PC. – Increase the timeout in manual mode. | |
New Scope project created. | – Acknowledge fault. – Restart manual mode. | |
Scope measurement transferred from inverter to project. | – Acknowledge fault. – Restart manual mode. |