Parameterization mode
The following parameterization modes are available to perform the device startup:
Easy mode
Easy startup with predefined control interface.
- Setting parameters, setpoints, and additional functions can only be set using the mechanical setting elements (potentiometer and DIP switch) at the device.
- Startup does not require any software or keypads.
- When you switch to Easy mode, all parameters are reset to the delivery state.
- All device parameters are write-protected.
Exceptions:
- You can also change the parameters for device address configuration and the parameterization mode when the device is set to Easy mode.
Expert mode
Expert mode is a parameterization mode that allows full access to all device functions via the MOVISUITE® engineering software or the CBG.. keypad.
- The predefined connection interfaces of the device can be adjusted to the requirements of the application.
- You can deactivate the mechanical setting elements. In this way, you activate their parameterized substitute values.
- You can set the device parameters.
The parameterization mode can be set via the MOVISUITE® engineering software or the CBG.. keypad.

[1] | Basic settings > authorizations > parameterization mode > Expert mode |