Connection via keypad

You can establish a connection between the PC and the device's engineering interface using the CBG22A, CBG21A, CBG11A or CBM22A keypads.

The data is transferred according to the USB 2.0 standard. It is also possible to work with a USB 3.0 interface.

You need the following components for the connection:

Component

Part number

CBG22A keypad

28277554

CBG21A keypad

28238133

CBG11A keypad

28233646

InstaCBM22A for keypad

28282892

CBG.. connection cable D‑sub/RJ10 (USK21A)

For connecting the X31 engineering interface to the 24 V supply voltage

  • With D‑sub plug connector 9-pin, male
  • With RJ10 plug connector
  • Length: 3 m

28117832

USB connection cable USB A/USB 2.0 Mini B

For connecting the CBG.. keypad to the USB interface of the PC

  • With USB A plug connector
  • With USB 2.0 Mini B plug connector
  • Length: 3 m

25643517

CBG.. connection cable D‑sub/M12, B‑coded (USK25A)

For connecting the X4142 engineering interface to the 24 V supply voltage

  • With D‑sub plug connector 9-pin, male
  • With M12 SPEEDCON plug connector, 5‑pin, male, B‑coded
  • Length: 3 m

28139046