Roller bearing greases
The rolling bearings are filled with the following greases at the factory.
Area of application | Ambient temperature | Manufacturer | Type |
---|---|---|---|
Default | -40 °C to +80 °C | SEW-EURODRIVE | Grease HL 2 E1 |
-40 °C to +80 °C | Fuchs | Renolit CX-TOM 15 | |
-40 °C to +80 °C | Klüber | Petamo GHY 133 N | |
-40 °C to +80 °C | SEW-EURODRIVE | Grease HL 2 H1 E1 | |
-40 °C to +80 °C | Bremer & Leguil | Cassida Grease GTS 2 |