BW100-005/K-1.5, BW150-003/K-1.5
Type | BW100-005/K-1.5 | BW150-003/K-1.5 |
---|---|---|
Part number | 08282862 | 08282927 |
Function | Dissipating the regenerative energy | |
Degree of protection | IP65 | IP65 |
Resistance | 100 Ω | 150 Ω |
Power rating in S1, 100% cdf | 200 W | 100 W |
Dimensions W × H × D | 252 × 15 × 80 mm | 146 × 15 × 80 mm |
Cable length | 1.5 m | 1.5 m |
Assigned grids | BS-005 (part number: 0813152X) |