Additional functions
INFORMATION

The number of previously configured process data must be added to the specified process data word number.
Variable jerk time
Word | Bit | Function | |
|---|---|---|---|
PI 1 | Active jerk time | 0-15 | Active jerk time in [ms] |
Variable torque limiting Q1
Word | Bit | Function | |
|---|---|---|---|
PI 1 | Status word | 0 | Torque limiting activated |
1 | Monitoring of speed and lag error deactivated | ||
2 | Torque limit reached | ||
3 | Speed monitoring deactivated | ||
PI 2 | Torque | 0-15 | Current torque in relation to the nominal motor torque (unit: 0.1%) |
Touchprobe 1
Word | Bit | Function | |
|---|---|---|---|
PI 1 | Status word | 0 | Function activated |
1 | Trigger event detected | ||
2 | Maximum position detected | ||
PI 2 | Trigger counter | 0-15 | Increased by 1 for each trigger event |
PI 3 | Detected value high-word | 0-15 | User unit |
PI 4 | Detected value low-word | 0-15 | User unit |
Brake test
Word | Bit | Function | |
|---|---|---|---|
PI 1 | Status word | 0 | Brake test active |
1 | Brake test aborted | ||
2 | Brake 1: Test result NOK | ||
3 | Brake 1: Test result OK | ||
4 | Brake 2: Test result NOK | ||
5 | Brake 2: Test result OK | ||
6 | Brake 1: Apply brake signal | ||
7 | Brake 2: Apply brake signal | ||