Basic settings

 

Parameter name

Description

General

Activate simulation

  • Yes – Simulate axis functions
  • No – Do not simulate axis functions

Index: 50000.2

IEC name: Inverter.In.xSimulation

Functions used

Position controller

 

INFORMATION: The Configuration menu becomes visible when activated.

Activate or deactivate the functions for central position control and encoder evaluation

Index: 50000.102

IEC name: _fbController._stConfig.stOptionalModes.xAddonPositionController

Energy coupling

 

INFORMATION: The Configuration menu becomes visible when activated.

Activate or deactivate the function to couple the software module with a power supply module for exchanging energy data. The actual function is implemented via a software module on the power supply module when it is activated.

Index: 50100.240

IEC name: –

Anti-sway control

 

INFORMATION: The Configuration menu becomes visible when activated.

Activate or deactivate the function to configure oscillation-suppressing measures

Index: 50010.108

IEC name: _fbController._stConfig.stOptionalModes.xAddonAntiSway

Combined encoder evaluation

 

INFORMATION: The Configuration menu becomes visible when activated.

Activate or deactivate the function for combined encoder evaluation

Index: 50010.107

IEC name: _fbController._stConfig.stOptionalModes.xAddonAdvancedEncoderEvaluation

Extended gearing function

 

INFORMATION: The Configuration menu is expanded when activated.

Activate or deactivate additional synchronization/desynchronization modes, an offset correction, an adjust function, and extended gearing status information.

  • Off
  • Synchronize/desynchronize directly to the master. Synchronization/desynchronization only makes sense when in idle state.
  • Extended gearing

Index: 50041.2

IEC name: –

Variable jerk

Activate or deactivate the function for variable presetting of the jerk.

INFORMATION: When using the additional function, refer to the more detailed information in chapter Variable jerk.

Index: 50040.100

IEC name: –

Brake test

Activate or deactivate the function for using the FCB 21 brake test drive function.

INFORMATION: When using the additional function, refer to the more detailed information in chapter Brake test.

Index: 50000.105

IEC name: –

Variable gear ratio master/slave

Activate or deactivate the function for specifying the gear ratio between the master and slave via process data.

INFORMATION: When using the additional function, refer to the more detailed information in chapter Variable gear ratio master/slave.

Index:

IEC name: –

Access control

 

INFORMATION: Only visible with "Advanced" permission level.

Activate or deactivate the function for separating the axis group when using the MOVIKIT® MultiAxisController and moving the axis independently via the fieldbus interface.

Index: 50000.108

IEC name: –

Touchprobe 1

 

INFORMATION: The Configuration menu becomes visible when activated.

Activate or deactivate the function for reading the detected position and the trigger counter in the event of a trigger event. Together with the "Touchprobe positioning absolute" operating mode, it is also possible to position to a specified position relative to the touchprobe position during a trigger event. For more information, refer to chapter Touchprobe 1.

Index: 50000.20

IEC name: –

"Update configuration data" button

Button for updating the configuration data.

Index:

IEC name: –