Error Manager
HEX | DEC | Error response | Meaning | Cause | Solution |
|---|---|---|---|---|---|
16#9140 | 37184 | Immediate storage disconnection + output stage inhibits (40) | Message list of Error Manager is full. | A large number of error messages has occurred at the same time. |
|
16#9141 | 37185 | Immediate storage disconnection + output stage inhibits (40) | Escalation to highest error response because an error was detected during the current error response. | An error has occurred during the current error response (e.g. an error in storage disconnection). A higher error response is selected to enable an escalation. |
|
16#9142 | 37186 | Error message + emergency stop (10) | Test error Can be set manually to test error response 10 in your own application. | Triggered manually | Set the test error response to 0 and perform a reset. |
16#9143 | 37187 | Delayed storage unit disconnection (20) | Test error Can be set manually to test error response 20 in your own application. | Triggered manually | Set the test error response to 0 and perform a reset. |
16#9144 | 37188 | Immediate energy storage disconnection (30) | Test error Can be set manually to test error response 30 in your own application. | Triggered manually | Set the test error response to 0 and perform a reset. |
16#9145 | 37189 | Immediate storage disconnection + output stage inhibits (40) | Test error Can be set manually to test error response 40 in your own application. | Triggered manually | Set the test error response to 0 and perform a reset. |