DC synchronization
HEX | DEC | Error response | Meaning | Cause | Solution |
|---|---|---|---|---|---|
16#90C0 | 37056 | Error message + emergency stop (10) | Idle state timeout: The connected axes do not report their idle state and their output stage inhibit within a specified time period. | The axes were not stopped by the user and their output stages were not inhibited. | Stop the axes before activating the operating mode. |
16#90C1 | 37057 | Immediate energy storage disconnection + output stage inhibits (40) | The connected device (MDP92A) reports a line fault. Therefore, synchronization of the DC link is currently not possible. | Supply system has failed or voltages are outside the valid operating limits. | Check voltage supply. |
16#90C2 | 37058 | Immediate energy storage disconnection + output stage inhibits (40) | Timeout: The current step has taken longer than expected. |
|
|
16#90C3 | 37059 | Error message + emergency stop (10) | The external function block of the type IOConnectorDCSync or IOConnectorDCSyncDouble has not been linked. | Link or interface pointer of the function block is missing. | Link the function block. |
16#90C4 | 37060 | Error message + emergency stop (10) | Parameter error: The output stage side to which the energy storage unit is connected has not been selected in the device. | Configuration faulty. | Update the configuration in MOVISUITE®. |
16#90C5 | 37061 | Immediate energy storage disconnection + output stage inhibits (40) | The load-break switch was opened during synchronization/disconnection. | The load-break switch was opened manually while the operating mode should have synchronize and connect the storage unit. | Close the load-break switch/circuit breaker and start synchronization again. |
16#90C6 | 37062 | Error message + emergency stop (10) | The "DC Synchronization" operating mode has been selected although the energy storage unit was configured as "non-disconnectable" in MOVISUITE®. | The energy storage unit has been configured as "non-disconnectable" in MOVISUITE® but the operating mode was selected anyway. | Check the disconnectability of the storage unit and adjust the configuration in MOVISUITE® if necessary. |
16#90C7 | 37063 | Immediate energy storage disconnection + output stage inhibits (40) | The operating mode measures that the measuring line at the energy storage unit (ES-) detects an incorrect voltage. |
|
|
16#90C8 | 37064 |
| The braking resistor connected to the MDP92A signals an overload via a digital input. The energy storage unit was immediately disconnected or synchronization of the energy storage unit is currently not possible. |
|
|
16#90C9 | 37065 | Immediate energy storage disconnection + output stage inhibits (40) |
|
|
|
16#90CA | 37066 | Immediate energy storage disconnection + output stage inhibits (40) | Division by zero: Division by zero detected during operation. | The voltage of a measuring line of the energy storage unit was 0 V during a charge test. |
|
16#90CB | 37067 | Immediate energy storage disconnection + output stage inhibits (40) | Wire break detected on the measuring line of the energy storage unit. |
|
|
16#90CC | 37068 | Immediate energy storage disconnection + output stage inhibits (40) | K1 synchronization contactor fault: The K1 synchronization contactor is probably not closed, although it was activated. |
|
|
16#90CD | 37069 | Immediate energy storage disconnection + output stage inhibits (40) | A device fault is present and therefore the device is not ready. | Device fault active. | See instruction of the active device fault. |
16#90CE | 37070 | Immediate energy storage disconnection + output stage inhibits (40) | Division by 0. The energy storage unit is fully charged. The charge test cannot be performed. | The energy storage unit is almost fully charged. No voltage increase can be generated and therefore no more charge quantity can be fed in. | Wait until the voltage of the energy storage unit has decreased by a few volts, use the discharge unit if necessary to discharge the energy storage unit slightly (e.g. by 5 V) |
16#90CF | 37071 | Immediate energy storage disconnection + output stage inhibits (40) | Discharge timeout process: Discharge takes too long. |
|
|
16#90D0 | 37072 | Error message + emergency stop (10) | No axis linked for automatic checking of standstill. | None of the connected axes has been linked to the software module via "energy coupling". | Link all axes in the DC link to the software module via "energy coupling". |
16#90D1
| 37073 | Immediate energy storage disconnection + output stage inhibits (40) | K3 synchronization contactor might be welded. | K3 synchronization contactor might be stuck. The charging test during disconnection failed. | Check the contactors and repair or replace them if necessary. |
16#90D2 | 37074 | Immediate energy storage disconnection + output stage inhibits (40) | Storage voltage is outside the tolerance band. | The storage voltage is outside the permitted tolerance band (e.g. negative voltage less than -30 V) or the voltage of 30 V is above the application limit. The tolerance band can be configured in MOVISUITE®. | Discharge the storage unit manually if necessary. |
16#90D3 | 37075 | Immediate energy storage disconnection + output stage inhibits (40) | At least one contactor (K1, K2 or K3) does not signal an open switching state during the MRCD test. |
|
|
16#90D4 | 37076 | Immediate energy storage disconnection + output stage inhibits (40) | K3 synchronization contactor feedback contact fault. |
|
|
16#90D5 | 37077 | Immediate energy storage disconnection + output stage inhibits (40) | K1 synchronization contactor feedback contact fault. |
|
|
16#90D6 | 37078 | Immediate energy storage disconnection + output stage inhibits (40) | IO communication error: The IO connector of the "DC Synchronization" operating mode signals that its values are incorrect. |
|
|
16#90D7 | 37079 | Error message + emergency stop (10) | Current limits for test current with and without storage unit are not plausible. | CurrentLimit low (50100.47) is greater than CurrentLimit high (50100.48). | Adjust the parameters in MOVISUITE® accordingly and then update the configuration data. |