Grid
The Grid structure contains variables to output information on the electrical supply system. The measured outer conductor voltages as well as additional information on the grid status and the status of the individual line phases are displayed.
INFORMATION

The information is only output if the connected device provides this information. Using MDE90A, for example, only the grid status is sent from the module bus master device because the device is not physically connected to the external supply system.
Variable name | Description |
|---|---|
rActualVoltageL1L2 | Data type – REAL |
Current phase-to-phase voltage (RMS) between phases L1 and L2 [V] | |
rActualVoltageL1L3 | Data type – REAL |
Current phase-to-phase voltage (RMS) between phases L1 and L3 [V] | |
rActualVoltageL2L3 | Data type – REAL |
Current phase-to-phase voltage (RMS) between phases L2 and L3 [V] | |
rEstimatedGridCurrent | Data type – REAL |
Calculated grid phase current per phase (AC RMS [A]) | |
xMainsConnected | Data type – BOOL |
| |
xPhase1Connected | Data type – BOOL |
| |
xPhase2Connected | Data type – BOOL |
| |
xPhase3Connected | Data type – BOOL |
|