MultiAxisController – 12 PD (optional)
INFORMATION

For more information, refer to the documentation for the MOVIKIT® MultiAxisController.
When using some of the MultiAxisController's functions, the 12 PDs for X and Y-MAC can also be activated as an option, for example for load precontrol when using the anti-sway function or for load distribution.
Word | Bit | Function | ||
|---|---|---|---|---|
PO 25 | X: Load capacity | 0-15 |
| |
PO 26 | X: Position controller P gain | 0-15 | 0.01 * Kp value | |
PO 27 | X: Torque distribution | 0-15 |
| |
PO 28 | X: Torque distribution | 0-15 |
| |
PO 29 | Setpoint correction selection | 0-15 | Control of the MOVIKIT®
| |
PO 30 | Reserved | 0-15 |
| |
PO 31 | Reserved | 0-15 |
| |
PO 32 | Reserved | 0-15 |
| |
PO 33 | Y: Load capacity | 0-15 |
| |
PO 34 | Y: Position controller P gain | 0-15 | 0.01 * Kp value | |
PO 35 | Reserved | 0-15 |
| |
PO 36 | Reserved | 0-15 |
| |