Support for parameter determination
INFORMATION

Only included if "Support for parameter determination" is activated in the "Anti-sway control" configuration menu.
Parameter name | Value |
|---|---|
Damping | |
Oscillation amplitude | First peak of the oscillation amplitude |
Index: 50014.110 | |
IEC name: - | |
Oscillation amplitude | Second peak of the oscillation amplitude |
Index: 50014.111 | |
IEC name: - | |
Oscillation period | Time between first and second oscillation amplitude |
Index: 50014.112 | |
IEC name: - | |
Degree of damping between tower and trolley | Damping behavior of the oscillation |
Index: 50014.20 | |
IEC name: Controller.AntiSway.Config.DriveTrain.lrDampRatioTowerToCar | |
Basic settings (setting fields visible depending on application type) | |
Spring stiffness between tower and trolley | Spring constant between tower and horizontal drive |
Index: 50014.16 | |
IEC name: Controller.AntiSway.Config.DriveTrain.lrSpringTowerToCar | |
Resonant frequency | |
Resonant frequency | Frequency at which the oscillating system can oscillate with maximum amplitude |
Index: 50014.55 | |
IEC name: - | |
General data | |
Maximum acceleration | Acceleration for deflection calculation |
Index: 50014.113 | |
IEC name: - | |
Auxiliary tower mass | Value resulting from all other parameters in [kg] |
Index: 50014.127 | |
IEC name: - | |
Auxiliary tower height | Value resulting from all other parameters in [m] |
Index: 50014.126 | |
IEC name: - | |
Auxiliary deflection | Value resulting from all other parameters in [rad] |
Index: 50014.128 | |
IEC name: - | |
Deflection at lifting height | Deflection at lifting height in [m] calculated from the parameterization. This value is used for the plausibility check against reality and design calculations. If the deflection is not plausible, an incorrect parameterization can be assumed. |
Index: 50014.114 | |
IEC name: - | |