Camming

Code

Meaning

16#7400

One or more parameters of the curve segments could not be found

16#7401

Import of the curve description caused an error See ConfigHandling for details

16#7402

The number of imported curve segments is outside the permitted range (1 – 20)

16#7403

The interface to ICurveFileList is not connected

16#7404

The interface to ICamSegment is not connected

16#7405

The interface to IAxisConfig is not connected

16#7406

The interface to ICammingProfile is not connected

16#7407

The interface to CamDescription is not connected

16#7408

The interface to IUnitCalculations is not connected

16#7409

The interface to IConfigDataHandler is not connected

16#740A

The interface to IInterpolationModeSelection is not connected

16#740B

The interface to the master axis is not connected

16#740C

The interface to CamDescriptionScheduler is not connected

16#740D

The interface to CamDescription and to CamDescriptionScheduler is not connected

16#740E

The interface to IConfigData is not connected

16#7410

The interface to IPointsListSpline is not connected

16#7411

The interface to IPointList is not connected

16#7412

The interface to ICamDescriptionSchedulerCyclic is not connected

16#7413

The interface to ICamDescriptionCyclic is not connected

16#7414

The interpolation add-on is not active

16#7415

Missing or invalid MOVIKIT® MultiMotion Camming license

16#7416

Missing or invalid MOVIKIT® MultiMotion Camming interpolation add-on license

16#7417

System error during profile generation. For further information on enumeration, refer to the "SEW ProfGen JLimit Extern" library

16#7418

The set transition type is not permitted

16#7419

The set start mode is not permitted

16#741A

The set stop mode is not permitted