Installation options
The following figure shows the possible mounting positions of the torque arm:
[1] | Torque arm axis length |
[2] | Bore diameter |
[3] | Torque arm thickness |
[4] | Bush with bearings on both ends |
The following table shows the required tightening torques:
Drive | Torque arm | Tightening torque | ||||||
---|---|---|---|---|---|---|---|---|
Part number | [1] | [3] | [2] | Screw [A] | Screw [B] | |||
MGF.T1-..-C | 23010495 This torque arm is not permitted for wet-area designs. | 110 mm | 5 mm | 11 mm | M8 | 27 Nm | M10 | 20 Nm |
MGF.T1-..-C | 23010371 | 120 mm | 5 mm | 11 mm | M8 | 27 Nm | M10 | 20 Nm |
MGF.T2-..-C | 24850497 | 130 mm | 6 mm | 13 mm | M10 | 48 Nm | M12 | 20 Nm |
MGF.T2-..-C | 24850357 | 160 mm | 10 mm | 13 mm | M10 | 48 Nm | M12 | 20 Nm |
MGF.T4-..-C | 24849405 | 160 mm | 10 mm | 13 mm | M12 | 70 Nm | M12 | 20 Nm |