Shaft-mounted gear unit with TorqLOC® (customer shaft with contact shoulder)

Mount the drive unit on the shaft as follows:

  1. Perform the steps according to chapter Installation notes.
  2. Clean the customer shaft and the inside of the hollow shaft. Ensure that all traces of grease or oil are removed.
  3. WARNING! Danger due to lack of fastening of the torque arm. Severe or fatal injuries. Attach the torque arm to the drive unit. Observe chapter Torque arm. Installation of the drive unit without a torque arm is not permitted.
  4. Slide the bushing onto the customer shaft.
  5. Apply NOCO® fluid on the bushing and spread thoroughly.
  6. Push the gear unit onto the customer shaft.
  7. Make sure that all screws are loosened and slide the shrink disk onto the hollow shaft.
  8. Slide the counter bushing onto the customer shaft and into the hollow shaft.
  9. In the case of a gear unit with shaft shoulder, mount the shrink disk at the shaft shoulder up to the stop. In the case of a gear unit without shaft shoulder, mount the shrink disk at a distance of 6.5 mm to 7.5 mm from the gear unit housing.
  10. Tap lightly on the flange of the counter bushing to ensure that the bushing is fitted securely in the hollow shaft.
  11. Make sure that the customer shaft is seated in the counter bushing.
  12. Tighten the screws of the shrink disk only hand-tight and ensure that the outer rings of the shrink disk are plane-parallel.
  13. Tighten the locking screws by working round several times from one screw to the next (not in diametrically opposite sequence).
    • The exact values for the tightening torques are located on the shrink disk.
  14. After installation, make sure the remaining gap s between the outer rings of the shrink disks is > 0 mm.
  15. The remaining gap between counter bushing and hollow shaft end must be > 0 mm.
  16. Mount the torque arm and firmly tighten it. Observe chapter Torque arm.