Checking whether DynaStop® can be used

Requirement:

To use DynaStop®, the retrodriving torque Mar must be smaller than the maximum deceleration torque MDSP:

Calculating the retrodriving torque:

Known values of the application:

Fex = 800 N

FR = 445 N

Result:

In the application, an MGF2 unit with a gear ratio itot = 37.24 is used.

The maximum deceleration torque MDSP 143 Nm at nDSP 3.08 min−1 for this design can be found in the product manual > chapter "Technical data” > DynaStop® torques.

The retrodriving torque Mar is smaller than the maximum deceleration torque. This means DynaStop® can be used:

Checking the application speed:

Result:

Due to the external force, the speed for the application example is 0.16 m/min.