Status (OUT)
The status of the operating mode is output via the following output variables.
Variable name | Description |
|---|---|
rActualVoltage | Data type – REAL |
Current voltage of the DC link [V] | |
rActualEnergy | Data type – REAL |
Current amount of energy in the DC link [Ws] | |
uiActMode | Data type – UINT |
Currently activated submode. Submodes are based on manual operation modes, such as "state of charge control" or "DC synchronization". | |
xRunning | Data type – BOOL |
| |
xReadyForStartup | Data type – BOOL |
|