Cycle times
The cycle times listed as follows will result depending on which hardware and software components are used. These cycle times must be set on the MOVI‑C® CONTROLLER and/or on the inverters. For information on how to set the cycle time, refer to chapter Setting the cycle time.
MOVIKIT® CombiTelescope with ... | UHX25 | UHX45 | UHX65-R04 |
---|---|---|---|
1 belt | 1 ms | 1 ms | 1 ms |
2 belts | 4 ms | 1 ms | 1 ms |
3 belts | 4 ms | 1 ms | 1 ms |
4 belts | 4 ms | 4 ms | 1 ms |
If you want to use other cycle times, contact SEW‑EURODRIVE Service.