Status words 1-4

Status words 1 to 4 are present in each fieldbus profile and cannot be adjusted. Each robot instance on the fieldbus starts with these 4 process data words.

Word

Bit

Function

Description

PI 1

0

Ready

Software module is ready for operation

1

STO enable

(STO active)

TRUE – axis is not at a standstill (STO is not active)

FALSE – axis is at standstill (STO active)

2

Output stage enable

Output stages enabled

 

4

Motors turning

(motor standstill)

TRUE – target pose is not in idle state. The robot is moving

FALSE – target pose in idle state

5

Referenced

Inverter is referenced

6

Setpoint active

Setpoints are processed

 

8

Module fault

A fault occurred

9

Module warning

A warning is present

 

15

MOVIKIT® Handshake_Out

This signal is copied internally from control word bit 15 (MOVIKIT® Handshake_In). If the copying operation fails ("Handshake_Out" signal remains constant with changing "Handshake_In" signal), the device-internal processing of the software module is disrupted.

PI 2

0

Automatic/manual

Current operating mode.

FALSE – manual

TRUE – automatic

 

2

Program initialized

Status of program execution.

3

The program is being executed

4

Program stopped

5

Program is completed

6

Repositioning required

7

Repositioning is activated

 

10

Axis 1 referenced

Status of referencing:

TRUE – the respective axis is referenced.

11

Axis 2 referenced

12

Axis 3 referenced

13

Axis 4 referenced

14

Axis 5 referenced

15

Axis 6 referenced

PI 3

0-15

Message ID

Message identification number (fault, warning, information). The bits PI 1:8 and PI 1:9 can be used to determine the severity of the message:

Fault: Only PI 1:8 is "TRUE"

Warning: Only PI 1:9 is "TRUE"

Information: PI 1:8 and 1:9 are "FALSE"

PI 4

0-7

Program number

Number of the main program that is currently being executed.

INFORMATION: This does not exclude the possibility that a subroutine is currently being executed.

8

Jog

Type of control

9

Referencing

10

Program