Parameters
Parameter name | Additional information |
|---|---|
Basic settings | |
Mechanical design | Variants
|
Roller 1 (joint axis J1) | |
Pitch | Pitch of belt pulley 1 (value > 0) |
Number of teeth | Number of teeth of belt pulley 1 (value > 0) |
Roller 2 (joint axis J2) | |
Pitch | Pitch of belt pulley 2 (value > 0) |
Number of teeth | Number of teeth of belt pulley 2 (value > 0) |