Measurement configuration

Parameter name | Description |
|---|---|
Trigger | |
Trigger type | Define the trigger type for starting the recording. |
Sampling | |
Sample rate | Whole-number multiple of the sampling cycle resolution |
Sample time resolution | Value read from the IEC project INFORMATION: Corresponds to the task configuration of the call-up of the higher priority task. |
Record time | Results from the number of measuring points and sample rate. |
Number of buffer elements | Value read from the IEC project The value corresponds to the array size of the buffer. |
Thresholds | |
Maximum alarm | Define absolute values, which, if exceeded, will trigger a warning or alarm. |
Minimum alarm | |
Maximum warning | |
Minimum warning | |
