MOVISAFE® CS..A safety options
The following table shows the features and the supported safety sub-functions of the MOVISAFE® CS..A safety options.
MOVISAFE® CS..A | F-DI | F-DO | Idle state | Motion | 2nd encoder connection |
|---|---|---|---|---|---|
CSB21A | 4 | – | STO, SS1‑t | – | – |
CSB31A | 4 | 2 | STO, SBC, SS1‑t | – | Non-safe |
CSS21A | 4 | 2 | STO, SBC, SS1‑t | SS1‑r, SS2‑t, SS2‑r, SOS, SLS, SSM, SSR, SDI, SLI, SLA | – |
CSS31A | 4 | 2 | STO, SBC, SS1‑t | SS1‑r, SS2‑t, SS2‑r, SOS, SLS, SSM, SSR, SDI, SLI, SLA | Non-safe |
CSA31A | 4 | 2 | STO, SBC, SS1‑t | SS1‑r, SS2‑t, SS2‑r, SOS, SLS, SSM, SSR, SDI, SLI, SLA, SLP, SCA | Safe |
CSB | 4 | – | STO, SS1-t | – | – |
CSL | 4 | 2 | STO, SBC, SS1-t | SS1-r, SLS, SSM, SDI | For EI7C FS |
CSB51AOn the nameplate of the electronics cover, the MOVISAFE® CSB51A safety option is indicated with the type designation SBA. | – | – | STO, SS1‑t | – | – |
CSL51AOn the nameplate of the electronics cover, the MOVISAFE® CSL51A safety option is indicated with the type designation SLA. | 4 | – | STO, SS1-t | SS1-r, SLS, SSM, SDI | For EI7C FS |