CIO21A and CID21A input/output cards
The CIO21A input/output card provides digital/analog inputs and outputs; the CID21A cards provide digital inputs and outputs.
NOTICE
Connection of inductive loads to digital outputs.
Destruction of digital outputs.
If inductive loads are connected to digital outputs, you must install an external protective element (freewheeling diode).
Terminal designation/specification | Specification | ||
|---|---|---|---|
CIO21A | CID21A | ||
Part number | 28229495 | 28229487 |
|
General | |||
|---|---|---|---|
Design |
| In accordance with IEC 61131‑2 (type 3 for digital inputs) | |
Cycle time |
| 1 ms | |
Power consumption | 1.2 W | 0.4 W | Base load (exclusively total power at outputs) |
Connection contacts |
| Plug connector – 1 conductor: 0.25 – 0.5 mm2 | |
Digital inputs | |||
|---|---|---|---|
Quantity |
| 4 | |
Response time |
| 160 μs plus cycle time | |
Assignment | X52:1 – 4 | DI10 – DI13: For the selection option, see parameter menu | |
X52:5 | GND | ||
Digital outputs | |||
|---|---|---|---|
Quantity |
| 4 | |
Response time |
| 175 μs plus cycle time | |
Output current |
| I ≤ 50 mA | |
Capacitive load |
| ≤ 300 nF | |
Inductive load |
| Not permitted | |
Protection device |
| Short-circuit-proof, | |
Assignment | X52:6 – 9 | DO10 – DO13: For the selection option, see parameter menu | |
X52:10 | GND | ||
Analog inputs | |||
|---|---|---|---|
Quantity |
| 2 | |
Type |
| Differential/can be switched to current input | |
Range of values |
| 0 to +10 V, -10 V to +10 V 0(4) – 20 mA | |
Assignment | X50:2 X50:3 | - | Analog input AI21 Reference of analog input AI21 |
X50:4 X50:7 | - | GND | |
X50:5 X50:6 | - | Analog input AI31 Reference of analog input AI31 | |
Voltage input | |||
|---|---|---|---|
Resolution |
| 0 to +10 V (11 bit), -10 V to +10 V (12 bit) | |
Tolerance |
| ±0.5% | |
Electric strength |
| DC -20 V to DC +20 V | |
Input resistance |
| ≥ 10 kΩ | |
Current input | |||
|---|---|---|---|
Resolution |
| 0(4) – 20 mA (11 bit) | |
Tolerance |
| ± 2% | |
Load impedance |
| Internal 250 Ω | |
Electric strength |
| DC -10 V to DC +10 V | |
Analog outputs | |||
|---|---|---|---|
Quantity |
| 2 | |
Short-circuit protection |
| Yes | |
Assignment | X51:1 X51:4 |
| Analog voltage output AOV2/AOV3 |
X51:2 X51:5 |
| Analog current output AOC2/AOC3 | |
X51:3 X51:6 |
| GND | |
Voltage output | |||
|---|---|---|---|
Tolerance |
|
| ± 5% |
Capacitive load |
|
| ≤ 300 nF |
Inductive load |
|
| ≤ 500 μH |
Load resistance |
|
| ≥ 1 kΩ |
Resolution |
|
| 12 bit |
Reset state |
|
| 0 V |
Output value |
|
| -10 V to +10 V ≤ 10 mA |
Current output | |||
|---|---|---|---|
Tolerance |
|
| ± 3% |
Capacitive load |
|
| ≤ 300 nF |
Inductive load |
|
| None |
Load resistance |
|
| ≤ 500 Ω |
Resolution |
|
| 11 bit |
Reset state |
|
| 0 mA |
Measuring range |
|
| 0(4) – 20 mA |
Reference voltage output | |||
|---|---|---|---|
Short-circuit protection |
|
| Yes |
Output voltage |
|
| DC -10 V, DC +10 V |
Tolerance |
|
| ± 0.5% |
Noise |
|
| ≤ 10 mA |
Output current |
|
| ≤ 3 mA |
Capacitive load |
|
| ≤ 300 nF |
Inductive load |
|
| ≤ 500 μH |
Assignment | X50:1 |
| REF1 (DC +10 V) |
X50:8 |
| REF2 (DC -10 V) | |