Drive train
To physically simulate the motor torque, the inertia and friction properties of the drive train must be configured. During the process, the values for the motor are already taken from the drive train. Gear unit ratios and friction still need to be parameterized.
INFORMATION: To ignore individual components of the drive train or the friction in the software, set their parameter to "0".
Parameter group | Description |
---|---|
Motor | |
Nominal torque matching the nominal current | Taken from drive train 1 |
Inertia of motor and brake | Taken from drive train 1 |
Scaling (The gear ratio for the scaling can be read in the axis configuration in the "Drive train DT1" configuration menu under "drive trains" in the upper-right corner of the corresponding tiles) | |
Gear unit ratio | Gear unit ratio from drive train 1 |
Gear unit inertia | Gear unit inertia from drive train 1 |
Gear ratio of the additional transmission | Gear ratio of additional transmission from drive train 1 |
Inertia of additional transmission | Inertia of additional transmission from drive train 1 |
Gear ratio, rotary to linear | Gear ratio "rotary to linear" (toothed belt, drive wheel, spindle) from drive train 1 |
Inertia, rotary to linear | Inertia, "rotary to linear" (toothed belt, drive wheel, spindle) from drive train 1 |
Friction (see also chapter Systematically measuring friction) | |
Constant friction | Static friction ratio of the entire drive train. The static friction ratio applies regardless of the speed. |
Reference point of friction (input end) | Select the assembly of the drive train on which the friction acts. This reference point has an effect on the gear ratios with which the friction is still calculated. |
Factor of speed-dependent friction | Dynamic friction ratio of the entire drive train. The dynamic friction ratio constitutes the speed-dependent friction components. |
Smoothing factor of friction curve for direction of rotation reversal | The smoothing factor describes the transition of the entire drive train during a speed reversal. The smoothing factor "0" causes a sharp surge in the frictional torque and thus the motor torque during a change in speed, which does not correspond to actual behavior. To reduce the steepness of these surges, this factor can be used to smooth the friction curve around the zero point of the motor speed. |