Cycle times

The cycle times listed as follows will result depending on which hardware and software components are used. These cycle times must be set on the MOVI‑C® CONTROLLER and/or on the inverters. For information on how to set the cycle time, refer to chapter Setting the cycle time.

 

The following specifications apply with regard to the hardware used:

  • When using the MOVI-C® CONTROLLER UHX25A, set the cycle time on the MOVI-C® CONTROLLER and on the inverters to ≥ 3 ms.
  • When using the MOVI-C® CONTROLLER UHX45A, set the cycle time on the MOVI-C® CONTROLLER to ≥ 2 ms.
  • When using the MOVI-C® CONTROLLER UHX65A-R01, set the cycle time on the MOVI-C® CONTROLLER to ≥ 5 ms.
  • When using the MOVI-C® CONTROLLER UHX65A-R02/R04 or UHX85A, set the cycle time on the MOVI-C® CONTROLLER to ≥ 1 ms.

INFORMATION: The cycle time specifications are only guide values for typical pick-and-place applications with a 3‑axis robot. When several robotics instances or additional software is/are used and depending on the functionality used, the cycle time must be set to a higher value than specified. Contact SEW‑EURODRIVE, if necessary.

 

The following specifications apply with regard to the software used:

  • When the following software is used, set the cycle time on the MOVI‑C® CONTROLLER and on the inverters to ≤ 2 ms:
    • MOVIKIT® MultiMotion add-on PositionController
    • MOVIKIT® MultiMotion add-on CombinedEncoderEvaluation
  • When using the MOVIKIT® add‑on AntiSway, set the cycle time on the MOVI-C® CONTROLLER and on the inverters to 1 ms.
  • When the MOVIKIT® Robotics add-on CollisionDetection is used, set the cycle time on the MOVI-C® CONTROLLER and on the inverters to 1 ms.

 

If you want to use other cycle times, contact SEW‑EURODRIVE Service.