Optional process input data
The following tables show the optional process input data from the inverter to the higher-level controller. This must be explicitly activated via MOVISUITE® and provides the customer with extended measured and diagnostics values.
INFORMATION

Activating the optional process input data also increases the process output data to the same number of words.
Process data assignment of the optional process input data up to MOVISUITE® V2.30:
Word | Bit | Function | |
|---|---|---|---|
PI 7 | Fed-in active energy [10-1 kWh] (low word) | ||
PI 8 | Fed-in active energy [10-1 kWh] (high word) | ||
PI 9 | Recovered active energy [10-1 kWh] (low word) | ||
PI 10 | Recovered active energy [10-1 kWh] (high word) | ||
Process data assignment of the optional process input data from MOVISUITE® V2.30:
Word | Bit | Function | |
|---|---|---|---|
PI 7 | Fed-in active energy [10-1 kWh] (high word) | ||
PI 8 | Fed-in active energy [10-1 kWh] (low word) | ||
PI 9 | Recovered active energy [10-1 kWh] (high word) | ||
PI 10 | Recovered active energy [10-1 kWh] (low word) | ||