Process input data
The following table shows the process input data from the inverter to the higher-level controller for control via fieldbus with 6 process data words.
Word | Bit | Function | |
|---|---|---|---|
PI 1 | Status word | 0 | "1": Ready for operation |
1 | "1": Precharge lock inactive The precharge lock is deactivated, the device can precharge the DC link if required. | ||
2 | "1": Output stage enable | ||
3 | "1": Power supply OK | ||
4 | Reserved | ||
5 | "1": Close line contactor The line contactor is actively controlled by the device. | ||
6 | "1": Precharging active The DC link is precharged and the grid can therefore be activated. | ||
7 | "1": DC link ready | ||
8 | "1": Fault | ||
9 | "1": Warning | ||
10 | Reserved | ||
11 | Reserved | ||
12 | Reserved | ||
13 | "1": Energy recovery function inhibited | ||
14 | "1": Standby mode active | ||
15 | MOVIKIT® Handshake Out | ||
PI 2 | rms value of line voltage [10-1 V] | ||
PI 3 | Status Fault subfault |
| |
PI 4 | Actual active power of device [101 W] Negative: Device recovers energy to the grid Positive: Device feeds into the DC link | ||
PI 5 | Digital inputs | 0 | DI 01 |
1 | DI 02 | ||
2 | DI 03 | ||
3 | DI 04 | ||
4 | DI 05 | ||
5 | DI 06 | ||
PI 6 | Actual application mode | Active operating mode (see PO 6) | |