Process output data
The following table shows the process output data from the higher-level controller to the inverter for control via fieldbus with 6 process data words.
Word | Bit | Function | |
|---|---|---|---|
PO 1 | Control word | 0 | Enable/emergency stop |
1 | Reserved for "enable 2" | ||
2 | Reserved | ||
3 | Reserved | ||
4 | Reserved | ||
5 | Reserved | ||
6 | Reserved | ||
7 | Start/stop | ||
8 | Fault reset | ||
9 | Reserved | ||
10 | Reserved | ||
11 | Reserved | ||
12 | Reserved | ||
13 | Inhibit energy recovery function | ||
14 | Activate standby mode | ||
15 | MOVIKIT® Handshake In | ||
PO 2 | Reserved | ||
PO 3 | Reserved | ||
PO 4 | Reserved | ||
PO 5 | Digital outputs | 0 | DO 00 |
1 | DO 01 | ||
2 | DO 02 | ||
3 | DO 03 | ||
PO 6 | Target application mode | Operating mode selection:
| |