AntiSlosh
INFORMATION

Only included if the function is activated in the "Basic settings" configuration menu under "Functions used".
Parameter name | Description |
|---|---|
General parameters | |
Natural frequency | Natural frequency of the "container-liquid" system in [Hz] |
Index: 50006.100 | |
IEC name: stActiveConfig.lrNaturalFrequency | |
Damping | Damping of the "container-liquid" system |
Index: 50006.101 | |
IEC name: stActiveConfig.lrDamping | |
Nominal speed of application | Nominal speed of the application in [1/min] |
Index: 50006.102 | |
IEC name: stActiveConfig.lrVelocity | |
Travel profile parameter | |
Start of cycle | Position of the master at the beginning of the cycle |
Index: 50006.103 | |
IEC name: stActiveConfig.lrCycleStart | |
End of cycle | Position of the master at the end of the cycle |
Index: 50006.104 | |
Cycle length | Length of the master cycle, i.e. the difference between "end of cycle" and "start of cycle". |
Index: 50006.111 | |
IEC name: - | |
Starting point of movement X1 | Position of the master at the beginning of the movement of the slave axis. |
Index: 50006.106 | |
IEC name: stActiveConfig.lrStartPos | |
Distance of movement ΔX2 | Distance covered by the master during the movement of the slave axis. |
Index: 50006.107 | |
IEC name: stActiveConfig.lrDeltaX2 | |
Stroke of movement ΔY | Distance covered by the slave axis during the movement. |
Index: 50006.105 | |
IEC name: stActiveConfig.lrStepDistance | |
X offset | Offset of the curve in x-direction. |
Index: 50006.112 | |
IEC name: - | |
Y offset | Offset of the curve in y-direction. |
Index: 50006.113 | |
IEC name: - | |
Jerk in the middle of movement | Jerk in the middle of movement
If "Snap at the starting point of movement" and "Snap at the end point of movement" are 0, favorable values for "Jerk in the middle of movement" are between 0 and -100. |
Index: 50006.110 | |
IEC name: stActiveConfig.lrJerkMid | |
Snap at the starting point of the movement | Derivation of the jerk at the starting point of the movement
The favorable value range for "Snap at the starting point of movement" is between 0 and 2000. |
Index: 50006.108 | |
IEC name: stActiveConfig.lrSnapStart | |
Snap at the end point of movement | Derivation of the jerk at the end point of the movement
The favorable value range for "Snap at the end point of movement" is between -2000 and 0. |
Index: 50006.109 | |
IEC name: stActiveConfig.lrSnapEnd | |


