ToSuperAxis
Mean value of the actual values of all related axis group members transmitted to the higher-level axis group member via the VelocityInterpolated interface.
The BOOLEAN variables are linked by logical operator AND.
The dynamic parameters are scaled in user units.
Variable name | Description |
|---|---|
xActive | Data type – BOOL |
| |
lrPosition | Data type: LREAL – Floating-point number |
Position | |
lrVelocity | Data type: LREAL – Floating-point number |
Speed (velocity) | |
lrIntegralVelCtrlr | Data type: LREAL – Floating-point number |
I component of the speed controller | |
lrAcceleration | Data type: LREAL – Floating-point number |
Acceleration | |
lrTorque | Data type: LREAL – Floating-point number |
Torque in percent of the nominal motor torques | |
|
lrAdvancedSendObject |
Data type – LREAL – Floating-point number |
|
Actual position transmitted to the axis or axis group from an external source | |
xReferenced | Data type – BOOL |
| |
xSetpointActive | Data type – BOOL |
|