Operating modes

INFORMATION

The drive is stopped when switching to another operating mode. It is not possible to switch to another operating mode on the fly.

INFORMATION

The modulo operating modes can be used only if a cycle limit is set in the Limit values configuration menu.

Operating mode

dec.

Description

Jog mode

100

Position-controlled jogging (FCB 10)

101

Speed-controlled jogging (FCB 10)

Speed control

200

Speed control (FCB 10)

Referencing mode

INFORMATION: When using real axes, reference travel is performed on the inverter in FCB 12, for virtual axes on the MOVI-C® CONTROLLER. The set configuration applies to the operation of FCB 12.

INFORMATION: If a variable reference offset has been specified once via operating mode 301, the last value transferred is also adopted as the reference offset in operating mode 300 until the next restart of the MOVI-C® CONTROLLER. Therefore, use either operating mode 300 or 301.

300

Reference travel – offset via parameter

301

Reference travel – variable offset

Positioning mode

400

Absolute position control (FCB 10)

401

Relative position control (FCB 10)

402

Modulo position control – positive (FCB 10)

403

Modulo position control – negative (FCB 10)

404

Modulo position control – short distance (FCB 10)

420

Absolute positioning touchprobe (FCB 10)

Brake test

700

Brake test (FCB 21)
Operating mode for brake test additional function

Synchronous operation

1000

Synchronous operation control (FCB 10)

1001

Synchronous operation control (FCB 10)
with automatic adjustment (absolute)

1002

Synchronous operation control (FCB 10)
with automatic adjustment (modulo – positive)

1003

Synchronous operation control (FCB 10)
with automatic adjustment (modulo – negative)

1004

Synchronous operation control (FCB 10)
with automatic adjustment (modulo – short distance)

 

The following chapters provide a cycle diagram for each operating mode to help you better understand the operating principle. They also provide a process sequence with a description of the signals to be set and of the signal states.