Synchronous operation
Parameter name | Description |
|---|---|
Synchronous operation | |
Master source
INFORMATION: This configuration parameter must be set to operate the software module. |
|
Index: 50009.5 | |
IEC name: - | |
Master axis name Information: Visible with master source "Configured axis". | Selects the master axis |
Index: 50009.1 | |
IEC name: - | |
EncoderInterface name Information: Visible with master source "EncoderInterface". | Selection of the EncoderInterface |
Index: 50009.11 | |
IEC name: - | |
Settings of the master source | |
Modulo minimum | Modulo minimum |
Index: 50009.4 | |
IEC name: ProfileGeneration.Gearing.Config.lrMasterModuloMin | |
Modulo maximum | Modulo maximum |
Index: 50009.3 | |
IEC name: ProfileGeneration.Gearing.Config.lrMasterModuloMax | |
Number of decimal places | Number of decimal places |
Index: 50009.28 | |
IEC name: ProfileGeneration.Gearing.Config.uiMasterResolution | |
Time factor for speed | Time factor for speed |
Index: 50009.29 | |
IEC name: ProfileGeneration.Gearing.Config.stTimeBaseFactor.eVelocity | |
Time factor for acceleration | Time factor for acceleration |
Index: 50009.30 | |
IEC name: ProfileGeneration.Gearing.Config.stTimeBaseFactor.eAcceleration | |