Operation
To operate the flying saw, perform the following steps in the MOVIKIT® fieldbus monitor. See also MOVIKIT® fieldbus monitor.
- Enable all axes.
- Select the following reference positions:
- Master: 0 (0.00 mm)
- FlyingSaw: 0 (0.00 mm)
- Reference all axes.
- Select the operating modes.
- Master: 200
- FlyingSaw: 1400 (Automatic – cut length control)
- Specify the dynamic values for the "master" axis.
- Velocity 100 mm/s
- Acceleration 2000 mm/s2
- Deceleration 2000 mm/s2
- Specify the dynamic values for the "FlyingSaw" axis.
- Velocity 200 mm/s
- Acceleration 2000 mm/s2
- Deceleration 2000 mm/s2
- Specify the application-specific parameters for the "FlyingSaw" axis.
- Nominal cut length: 100000 (1000.00 mm)
- Engaging distance: 10000 (100.00 mm)
- Start the automatic operating mode of the "FlyingSaw" axis.
- Wait for the "In Position" and "Active" feedback signals of the "FlyingSaw" axis.
- Start the "master" axis.
- Wait for the "In gear" signal.
- Start the repositioning via "Move to start position".
- Wait for the "In position" signal
- Stop the positioning back by setting "Move to start Position" to "0".
- A cycle was simulated by this with manual control. Further cycles can be simulated by repeating steps 11 – 14.