Process output data
Word | Bit | Function | |
---|---|---|---|
PO 1 | Control word | 0 | Enable/emergency stop |
1 | Enable/application stop | ||
2 | Reserved | ||
3 | Release brake (without enable) | ||
4 | Jog positive | ||
5 | Jog negative | ||
6 | Apply relative position | ||
7 | Start/stop with fieldbus ramp | ||
8 | Fault reset | ||
9 | Reserved | ||
10 | Activate drive train 2 | ||
11 | Reserved | ||
12 | Deactivate software limit switches | ||
13 | Activate output stage inhibit | ||
14 | Activate standby mode | ||
15 | MOVIKIT® Handshake In | ||
PO 2 | Setpoint speed | 0 – 15 | User unit |
PO 3 | Setpoint acceleration | 0 – 15 | User unit |
PO 4 | Setpoint deceleration | 0 – 15 | User unit |
PO 5 | Digital outputs | 0 | DO 00 / DIO 01 (output) |
1 | DO 01 / DIO 02 (output) | ||
... | ... | ||
3 | DO 03 | ||
... | ... | ||
PO 6 | Target application mode | 0 – 15 | Operating mode. See chapter Operating modes |
PO 7 | Target position high word | 0 – 15 | User unit |
PO 8 | Target position low word | 0 – 15 | User unit |
PO 9 | Application control word | 0 | Activate print mark recognition |
1 | Activate correction limitation | ||
2 – 15 | Reserved | ||
PO 10 | High word target |
| High word of the nominal length of the product which is to be traveled in a feed in [mm] with two decimal places. |
PO 11 | Low word target |
| Low word of the nominal length of the product which is to be traveled in a feed in [mm] with two decimal places. |
PO 12 | Reserved |
|
|
PO 13 | Print mark |
| Reference position of the print mark. Setpoint. User unit of the master axis with four decimal places |
PO 14 | Print mark |
| Window in which print marks are to be detected. Setpoint. User unit of the master axis with four decimal places |
PO 15 | Limit value of |
| Specification of the limit value for print mark correction. User unit of the axis [mm] with two decimal places. The absolute value of the correction is limited to this value when the limitation is activated. |
PO 16 | Start position of |
| Position of the master axis as of which a print mark correction is performed. User unit of master axis with four decimal places. Setpoint. |