Operating modes

INFORMATION

For operating function block FCB 12, the configuration settings made in the MOVISUITE® configuration apply. The modulo operating modes can only be used if a cycle limit is set in the Limit values configuration menu.

Operating mode

Decimal

Description

Jog mode

100

Position-controlled jogging (FCB 10)

101

Speed-controlled jogging (FCB 10)

Speed control

200

Speed control (FCB 10)

Referencing mode

300

Reference travel – offset via parameter (FCB 12)

INFORMATION: Only available when used on a real axis.

301

Reference travel – variable offset (FCB 12)

INFORMATION: Only available when used on a real axis.

310

Central reference travel – offset via parameter (FCB 10)

INFORMATION: Only available when used on a virtual axis.

311

Central reference travel – offset via parameter (FCB 10)

INFORMATION: Only available when used on a virtual axis.

Positioning mode

400

Absolute position control (FCB 10)

401

Relative position control (FCB 10)

402

Modulo position control – positive (FCB 10)

403

Modulo position control – negative (FCB 10)

404

Modulo position control – short distance (FCB 10)

420

Absolute positioning touchprobe (FCB 10)

Automatic

1400

Master-based film feeder (synchronous operation FCB 10) with feed specified via process data and optional print mark recognition.

 

The following chapters provide a cycle diagram for each operating mode to help you better understand the operating principle. They also provide a process sequence with a description of the signals to be set and of the signal states.