Basic settings
Parameter name | Description |
|---|---|
General | |
Activation of simulation |
|
Index: 50000.2 | |
IEC name: Inverter.In.xSimulation | |
Functions used | |
Touchprobe 1
Information: The configuration menu becomes visible when activated. | This additional function extends the range of functions by providing the ability to read the acquired position and the trigger counter during a trigger event. Together with the "Touchprobe positioning absolute" operating mode, it is also possible to position to a specified position relative to the touchprobe position during a trigger event. The additional function extends the process data length by 4 process data words. |
Index: 50000.20 | |
IEC name: - | |
Print mark controller
Information: The configuration menu becomes visible when activated. | This additional function extends the range of functions by providing the ability to control print marks. If activated, the "Touchprobe 1" function used by print mark recognition becomes active. During fieldbus operation, the assignment of the application-specific process data changes. |
Index: 50040.103 | |
IEC name: - | |
Energy coupling Information: The configuration menu becomes visible when activated. | Activate or deactivate the function to couple the software module with a power supply module for exchanging energy data. The actual function is implemented via a software module on the power supply module when it is activated. |
Index: 50100.240 | |
IEC name: - | |