Fieldbus interface
Parameter name | Description |
|---|---|
Fieldbus configuration | |
Activate fieldbus connection |
|
Index: 50000.150 | |
IEC name: - | |
Start address | Start address of the fieldbus process data words in the array of the bus system. Counting starts at 1. |
Index: 50000.151 | |
IEC name: - | |
Basic process data | Number of process data for the software module |
Index: 50000.159 | |
IEC name: - | |
Additional process data | Additional process data that is not occupied by the software module and can be freely assigned by the user. The assignment of these process data must be programmed in the IEC program. |
Index: 50000.160 | |
IEC name: - | |
Process data length | Length of the process data of the software module |
Index: - | |
IEC name: - | |
Decimal places via fieldbus | |
Specify the number of decimal places for the position via fieldbus. | |
Index: 50000.155 | |
Fieldbus interface | |
Displays the resulting process data assignment | |