EncoderInterface
Parameter name | Value |
|---|---|
EncoderInterface | |
Type INFORMATION: The type set here defines which other setting fields are displayed. | Selection of the range of functions of the interface:
For further information, refer to chapter Functional description. |
Index: 50042.1 | |
IEC name: - | |
Data source | Selection of the data source:
|
Index: 50042.2 | |
IEC name: - | |
Axis name | Axis selection:
|
Index: 50042.3 | |
IEC name: - | |
Warning limit | Limit value for issuing a warning if the difference (absolute) between the currently read value and the previously persistently stored value is greater than this configured value. Default value: 0 |
Index: 50042.35 | |
IEC name: - | |
1st derivation | Activation of the 1st derivation (speed):
|
Index: 50042.40 | |
IEC name: - | |
2nd derivation | Activation of the 2nd derivation (acceleration):
|
Index: 50042.50 | |
IEC name: - | |
EncoderInterface settings | |
Modulo minimum | Lower modulo limit of the data source The value must be passed on to intercept overflows. If the value "0" is passed on, overflows will not be taken into account (e.g. linear absolute encoder). INFORMATION: The decimal places must be taken into account when using the SendObject. A value in user units of 60.000 mm must be entered as "60000". Default value: 0 |
Index: 50042.10 | |
IEC name: - | |
Modulo maximum | Upper modulo limit of the data source (variable wrapping) The value must be passed on to intercept overflows. If the value "0" is passed on, overflows will not be taken into account (e.g. linear absolute encoder). INFORMATION: The decimal places must be taken into account when using the SendObject. A value in user units of 60.000 mm must be entered as "60000". Default value: 0 |
Index: 50042.11 | |
IEC name: - | |
Number of decimal places | Number of decimal places between 0 and 9 The decimal places are required for correct further processing of the user units. Default value: 4 |
Index: 50042.12 | |
IEC name: - | |
Scaling of user unit | |
Modulo minimum | Lower modulo limit of the output variable Necessary for calculating the modulo variables. If modulo minimum and maximum have the value "0", a linear output variable is calculated. Default value: 0 |
Index: 50042.20 | |
IEC name: - | |
Modulo maximum | Upper modulo limit of the output variable (variable wrapping) Necessary for calculating the modulo variables. If modulo minimum and maximum have the value "0", a linear output variable is calculated. Default value: 0 |
Index: 50042.21 | |
IEC name: - | |
Numerator | Numerator value for numerator/denominator processing Example – Calculating user units of an external encoder: Default value: 1 |
Index: 50042.22 | |
IEC name: - | |
Denominator | Denominator value for numerator/denominator processing Example – Calculating user units of an external encoder: Default value: 1 |
Index: 50042.23 | |
IEC name: - | |
Filter settings | |
Filter type | Filter type selection:
|
Index: 50042.31 | |
IEC name: - | |
Filter time | Filter time in [s] Default value: 0 s |
Index: 50042.32 | |
IEC name: - | |
Dead time compensation | Activation of dead time compensation Dead time compensation takes into account possibly switched-on filters and filter times of the data source and the 1st derivation. If dead time compensation is activated and specified as value 0 s, only the dead time caused by the filter is compensated.
|
Index: 50042.33 | |
IEC name: - | |
Dead time | Dead time in [s] Default value: 0 s |
Index: 50042.34 | |
IEC name: - | |
Settings of the 1st derivation | |
Filter type | Filter type selection:
|
Index: 50042.41 | |
IEC name: - | |
Filter time | Filter time in [s] Default value: 0 s |
Index: 50042.42 | |
IEC name: - | |
Time base | Selection of the time base for the derivation
|
Index: 50042.43 | |
IEC name: - | |
Settings of the 2nd derivation | |
Filter type | Filter type selection:
|
Index: 50042.51 | |
IEC name: - | |
Filter time | Filter time in [s] Default value: 0 s |
Index: 50042.52 | |
IEC name: - | |
Time base | Selection of the time base for the derivation
|
Index: 50042.53 | |
IEC name: - | |